??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC E878-0000-E0-151-02X8T2-000
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BCC E878-0000-E0-151-02X8T2-000
VERF
Availability
Available
BC
Order code
BCC0LK1
TC
Artikelbezeichnung
BCC E878-0000-E0-151-02X8T2-000
PX
Product view
57753_00
CONSTYLE1
Style
RJ45
CONTYPE1
Type of connector
Male
POS
Plug position
°
ICON
TRAFFIC
Customs number
85366990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = RJ45-Male, straight, 8-pin, Number of connectable contacts = 8, Type of wire mounting = Piercing, Cable diameter D = 5...9 mm, Operating voltage Ub = 50 VDC, Rated current (40 °C) = 1.3 A, IP rating = IP20, Ambient temperature = -25...85 °C, Approval/Conformity = cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.